??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
DW29S3-15
HELP_VARIABLE
公司
PRiCi FA
描述
LPTXCB,LPTXCN,DW29S,DW30CB,DW30CN,DW30S - 調整螺栓用固定塊-L型
明細表
DW29S3-15
MODEL
型號
LV1
類型
MAT
材料
SUR
表面處理
CODE
Code
VAR10
No.
VAR15
H選擇
mm
FIX02
d
2.5 mm
FIX04
H1
5 mm
FIX06
T
7 mm
FIX08
Wa
26 mm
FIX10
P
16 mm
FIX12
L
16 mm
FIX14
B
11 mm
FIX16
T1
7 mm
FIX18
d2
3.5 mm
FIX20
d1
6.0 mm
FIX22
l
3.6 mm
FIX95
資料文檔
資料文檔
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D