??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
LPTZ4-15
HELP_VARIABLE
Company
PRiCi FA
Description
LPTZ,DW55SJ,LPTH - Stop bolt - hexagon socket hole straight rod type
Bill of material
LPTZ4-15
MODEL
Model
MAT2
DK Material
HN
Hardness
MAT
Material
SUR
Surface treatment
ATT
Attachment
Hexagon nuts
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
D
5 mm
FIX04
Ba
7 mm
FIX06
(C)
8.1 mm
FIX08
H
2.8 mm
FIX10
h
1.5 mm
FIX12
t
1.5 mm
FIX14
m
2.4 mm
FIX16
(l)
2.2
FIX18
B1
2
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D