??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
M-MACP200-6A
HELP_VARIABLE
Company
PRiCi FA
Description
M-MACP200 - Air conditioning combination - three point combination - m-macp200 series
Bill of material
M-MACP200-6A
MODEL
Model
M-MACP200-6A
CODE
Code
M-MACP200
VAR02
type
VAR04
Pipe diameter G
VAR06
Mounting bracket
FIX02
Minimum air flow under oil drop
35l/min
FIX04
assembly
M-MAFR200,M-MAL200
FIX06
Screw teeth of piping mouth
RC teeth
FIX08
Inner cup material
PC inner cup
FIX10
Using fluids
atmosphere
FIX12
Operating pressure range
0.05~1 MPa
FIX14
Pressure resistance
1.5 MPa
FIX16
Set pressure range
0.05~0.85 MPa
FIX18
Ambient temperature
-5~+60 °C
FIX20
Transition accuracy
40 μm
FIX22
Oil storage capacity of oil cup
20cc
FIX24
Propositional lubrication
Wheel oil iso-vg32
FIX26
Accessories
Pressure gauge (pg-40),L-shaped bracket
FIX28
Weight
432 g
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D