??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MAFR200
HELP_VARIABLE
Company
PRiCi FA
Description
M-MAFR200 - Air conditioning combination - Filter Regulator - m-mafr200 series
Bill of material
M-MAFR200
MODEL
Model
M-MAFR200
CODE
Code
M-MAFR200
VAR02
type
FIX02
Screw teeth of piping mouth
RC teeth
FIX04
Using fluids
atmosphere
FIX06
Pressure resistance
1.5 MPa
FIX08
Set pressure range
0.05~0.85 MPa
FIX10
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX12
Transition accuracy
40 μm
FIX14
Accessories
Pressure gauge (pg-40), bracket
FIX16
Weight
257 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D