??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MCHC-10-RDE
HELP_VARIABLE
Company
PRiCi FA
Description
M-MCHC - Gripper - parallel gripper
Bill of material
M-MCHC-10-RDE
MODEL
Model
M-MCHC-10-RDE
CODE
Code
M-MCHC
VAR02
Cylinder bore
mm
VAR04
type1
VAR06
sensor
FIX02
Pipe diameter and size
M3×0.5
FIX04
Operating pressure range
0.2~0.7 MPa
FIX06
Clamping force of outer diameter
11(1.1) kgf
FIX08
Clamping force of inner diameter
17(1.7) kgf
FIX10
Weight
55 g
FIX12
Both sides of switch travel
4 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D