??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
M-MCKC-12-10-L-Y
HELP_VARIABLE
Company
PRiCi FA
Description
M-MCKC - Pneumatic cylinder-m-mckc-pneumatic angle lower cylinder
Bill of material
M-MCKC-12-10-L-Y
MODEL
Model
M-MCKC-12-10-L-Y
CODE
Code
M-MCKC
VAR02
Cylinder bore
mm
VAR04
Vertical down stroke
mm
VAR06
Corner direction
VAR08
Press plate
FIX02
A
15.5 mm
FIX04
B
25 mm
FIX06
C
0.0 mm
FIX08
D
6 mm
FIX10
E
M5×0.8
FIX12
F
11 mm
FIX14
G
0.0 mm
FIX16
H
3.5 mm
FIX18
I
6.5 mm
FIX20
J
4 mm
FIX22
K
M4×0.7
FIX24
L
7 mm
FIX26
M
9.5 mm
FIX28
N
8 mm
FIX30
O
29 mm
FIX32
P
20 mm
FIX34
Q
54 mm
FIX36
R
35.5 mm
FIX38
S
15 mm
FIX40
T
5.0 mm
FIX42
U
8 mm
FIX44
V
12.5 mm
FIX46
VA
0.0 mm
FIX48
VB
0 mm
FIX50
W (shaft end tooth hole)
M3×0.5×5.5L
FIX52
WA
Four side towel 5 × 2.5L
FIX54
X
2 mm
FIX56
Y
7~18 mm
FIX58
Z
4 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D