??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
M-MP43C-10-F1
HELP_VARIABLE
Company
PRiCi FA
Description
M-MP43 - High precision digital pressure sensor-m-mp43 series
Bill of material
M-MP43C-10-F1
MODEL
Model
M-MP43C-10-F1
CODE
Code
M-MP43
VAR02
Pressure type
VAR04
Output form
VAR06
Pipe diameter (internal and external teeth)
VAR08
Installation accessories
FIX02
temperature characteristic
Comparison reference temperature 25 ℃ (within the temperature range of 0-50 ℃)
FIX04
Wire specification
Oil resistant PVC wire (0.15mm ^ 2)
FIX06
Weight
About 80g (including 2m wire)
FIX95
PDF
PDF
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D