??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
M-MVHA-2V
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVHA - Manual valve - m-mvha series
Bill of material
M-MVHA-2V
MODEL
Model
M-MVHA-2V
CODE
Code
M-MVHA
VAR02
Number of square mouth
VAR04
Operation mode
FIX02
Piping diameter code
M5
FIX04
Pipe diameter and size
M5×0.8
FIX06
Number of square mouth
2KOU
FIX08
Number of positions
2 position
FIX10
Using fluids
atmosphere
FIX12
Operating pressure range
0~0.9 MPa
FIX14
Effective sectional area
1.9 mm^2
FIX16
Ambient temperature
-5 ~ + 60 ℃ (non freezing)
FIX18
Weight
30 g
FIX95
PDF
PDF
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D