??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MVHB-220-4TV
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVHB-220/260 - Manual valve-m-mvhb-220 · m-mvhb-260 series
Bill of material
M-MVHB-220-4TV
MODEL
Model
M-MVHB-220-4TV
CODE
Code
M-MVHB
VAR02
Body width
mm
VAR04
type
VAR06
direction
VAR08
Operation form
VAR10
Manual type
VAR12
Screw teeth of piping mouth
FIX02
Piping diameter code
8A
FIX04
Pipe diameter and size
Rc1/4
FIX06
Direction number
4 directions
FIX08
Number of square mouth
5KOU
FIX10
Number of positions
2 position
FIX12
Operating pressure range
0~0.8 MPa
FIX14
Effective sectional area
18 mm^2
FIX16
Weight
193 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D