??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
M-MVSY-156-5B-2
HELP_VARIABLE
Company
PRiCi FA
Description
M-MVSY - Solenoid valve - m-mvsp series - valve seat
Bill of material
M-MVSY-156-5B-2
MODEL
Model
M-MVSY-156-5B-2
CODE
Code
M-MVSY
VAR02
Body width
156 mm
VAR04
Valve type
VAR06
Number of valves
FIX02
P
40 mm
FIX04
L
60 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D