??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MFQ16A10
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ16A - Peripheral Rubber Double-lip Oil Seal
Bill of material
MFQ16A10
MODEL
Model
MFQ16A10
LV1
LV1 type
Peripheral rubber bilabial
MAT
Material(1Rubber hardness)
NBR;Hs70
MAT2
Material(2Metal ring)
SPCC
MAT3
Material(3Spring)
SW-B
PPS
purpose
Rotary use
CODE
Code
MFQ16A
VAR10
d
mm
FIX02
Da
20 mm
AF02
DaGC
+0.30/+0.10 mm
FIX04
C
7 mm
AF04
CGC
±0.3 mm
FIX06
(E)
30°
FIX08
(F)
1 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D