??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
MFQ25A12
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ25A - Sealing ring LBH type
Bill of material
MFQ25A12
MODEL
Model
MFQ25A12
LV1
type
LBH type
MAT
Material
Butadiene rubber
HN
Hardness
HS85 ± 5
SUR
Surface treatment
black
OTM
Operating temperature range
-20-100℃
USE
use
Anti-scratch oil dust seal for reciprocating shafts
CODE
Code
MFQ25A
VAR02
No.
FIX02
d
12.0 mm
FIX04
D
20.0 mm
FIX06
C
6.0 mm
FIX08
h
4.5 mm
FIX10
d1
10.8 mm
FIX12
D1
20.0 mm
FIX14
H
5 mm
FIX16
S
16.3 mm
FIX18
B
2 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D