??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
MFQ26A1.78-14
HELP_VARIABLE
Company
PRiCi FA
Description
MFQ26A - Sealing ring star type
Bill of material
MFQ26A1.78-14
MODEL
Model
MFQ26A1.78-14
LV1
type
Star type
MAT
Material
Butadiene rubber
HN
Hardness
HS70 ± 5
SUR
Surface treatment
black
OTM
Operating temperature range
-20-100℃
USE
use
Mineral oil resistant
CODE
Code
MFQ26A
VAR02
d
mm
FIX02
d tol
±0.07 mm
VAR04
D
FIX04
D tol
±0.12 mm
FIX06
Radial initial compression dynamic seal max
0.36 mm
FIX08
Radial initial compression dynamic seal min
0.175 mm
FIX10
Radial initial compression static seal max
0.46 mm
FIX12
Radial initial compression static seal min
0.275 mm
FIX14
Groove depth dynamic seal tr+0.05
1.5 mm
FIX16
Trench depth static seal t/h+0.05
1.4 mm
FIX18
Trench width b1. b4+0.2
2 mm
FIX20
Trench width b2+0.2
3.4 mm
FIX22
Groove width b3+0.2
4.8 mm
FIX24
Radius r1
0.22 mm
FIX26
Radial clearance S1 (max)
0.05 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D