??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
MT11A-5IK140A-AF
HELP_VARIABLE
Company
PRiCi FA
Description
MT11A-140W - Gear Reduction Motor - Standard Type 140W
Bill of material
MT11A-5IK140A-AF
MODEL
Model
LV1
Motor Type
LV2
Motor Shaft Shape
LV3
Voltage
CODE
Code
FIX02
Motor Length
mm
FIX04
Power
140 W
FIX06
Voltage
V
FIX08
Frequency
50/60 Hz
FIX10
Series P
4
FIX12
Current
A
FIX14
Rated Speed
rpm
FIX16
Speed Range
rpm
FIX18
Starting Torque
kg·cm
FIX20
Rated Torque
kg·cm
FIX22
Rated Torque(1200rpm)
kg·cm
FIX24
Rated Torque(90 rpm)
kg·cm
FIX26
Rated Current
A
FIX28
Capacitance
μF
FIX30
Rated Time
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D