??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
OBPW6
HELP_VARIABLE
Company
PRiCi FA
Description
OBPW - Oil free bushing
Bill of material
OBPW6
MODEL
Model
OBPW6
LV1
LV1 type
Dry gasket
MAT
Material
Equivalent to Filled tetrafluorinated hexene resin layer bronze sintered layer steel metal underlayer (SPCC: copper plating)
CODE
Code
OBPW
VAR10
NO
mm
FIX02
T
1.5 mm
FIX04
D
8 mm
FIX06
Da
16 mm
FIX08
P
1.0 mm
FIX10
rongcha
+0.30/+0.10 mm
FIX12
PCD
12 mm
FIX14
suoshiyungdichentaoneijing
6 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D