??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
P5GS18M1205-2.8-100_(72)
HELP_VARIABLE
Company
PRiCi FA
Description
P5GS18M,P7GS18M - Ball Screws - High cost performance - Type H
Bill of material
P5GS18M1205-2.8-100_(72)
MODEL
Model
LV1
Accuracy Grade
LV2
Thread direction
Right thread
SMAT
Screw shaft material
S55C
SHN
Screw shaft hardness
Medium cycle heat treatment 58~62HRC
NMAT
Nut material
SCM420H
NHN
Nut hardness
Carburizing heat treatment
CODE
Code
VAR02
Outside diameter d
mm
VAR04
Lead
VAR06
Steel Ball Laps
VAR08
L Specify unit 1mm
mm
Enter value for VAR08
L Specify unit 1mm
mm
cm
inch
ft
VAR10
Nut position
mm
Enter value for VAR10
Nut position
mm
cm
inch
ft
FIX02
D
24 mm
FIX04
A
40 mm
FIX06
E
5 mm
FIX08
B
10.0 mm
FIX10
L1
30 mm
FIX12
W
32 mm
FIX14
H
30 mm
FIX16
X
4.5 mm
FIX18
Q
- mm
FIX20
rigid
19 kgf/um
FIX22
Basic rated load Ca(dynamic)
661 kgf
FIX24
Basic rated load Coa(static)
1316 kgf
FIX26
Ball diameter Da
2.500 mm
FIX28
Steel ball laps n
2.8×1
FIX30
D1
10 mm
FIX32
D1 tolerance
-0.002/-0.015 mm
FIX34
B1
8.0 mm
FIX36
B1 tolerance
0/-0.009 mm
FIX38
F1
15.0 mm
FIX40
E1
40.0 mm
FIX42
M1
M10X1.0 mm
FIX44
S1
10.0 mm
FIX46
S2×D3
10×12 mm
FIX48
D2
8 mm
FIX50
D2 tolerance
-0.002/-0.015 mm
FIX52
B2
7.6 mm
FIX54
B2 tolerance
0/-0.06 mm
FIX56
F2
7.90 mm
FIX58
E2
10 mm
FIX60
G2
0.90 mm
VAR12
No machining added on the support side shaft end
VAR14
Change direction of nut
VAR16
No Retaining Ring Groove on Support Side Shaft End
VAR18
Changes the machining on the support side
VAR20
Q Specify unit 1mm
mm
VAR22
G Specify unit 1mm
mm
VAR24
Change Support Side Shaft End Length
VAR26
FC Specify unit 1mm
mm
VAR28
Tapped Hole on Support Side Shaft End
VAR30
MC Specify unit 1mm
mm
FIX62
M
- mm
VAR32
Wrench Flats on Fixed Side
FIX64
S1
0 mm
FIX66
S2
0 mm
FIX68
S3
0 mm
VAR34
Keyway on Fixed Side Shaft End
VAR36
KC Specify unit 1mm
mm
VAR38
Keyway on Fixed Side Shaft End Specified
VAR40
K Specify unit 1mm
mm
VAR42
S Specify unit 1mm
mm
VAR44
Flat Machined on Fixed Side Shaft End
VAR46
SC Specify unit 1mm
mm
VAR48
SWC Specify unit 1mm
mm
VAR50
SGC Specify unit 1mm
mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D