??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
PBBR6
HELP_VARIABLE
Company
PRiCi FA
Description
PBBR - Support Units - Fixed Side - round - Low mounting type
Bill of material
PBBR6
MODEL
Model
PBBR6
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBBR
VAR02
Trunnion d
mm
FIX02
L
20 mm
FIX04
H
7 mm
FIX06
F
13 mm
FIX08
E
22.0 mm
FIX10
Dg6
28 mm
FIX12
A
44 mm
FIX14
B
36 mm
FIX16
J
30 mm
FIX18
K
26.79 mm
FIX20
V
20.93 mm
FIX22
L1
5.5 mm
FIX24
T1
3.5 mm
FIX26
L2
6.5 mm
FIX28
T2
4.5 mm
FIX30
X
3.4 mm
FIX32
Y
6.5 mm
FIX34
Z
4 mm
FIX36
M
M3
FIX38
T
12 mm
FIX95
PDF
PDF
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D