??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBCB12
HELP_VARIABLE
Company
PRiCi FA
Description
PBCB,C-PBCB - Bearing Units - Bottom Mount
Bill of material
PBCB12
MODEL
Model
LV1
Place Of Origin
HMAT
Housing Material
Equivalent to FC200
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
CODE
Code
VAR02
D
mm
FIX02
H
30.2 mm
FIX04
H1
62 mm
FIX06
La
76 mm
FIX08
k
52 mm
FIX10
t
8 mm
FIX12
W
38 mm
FIX14
M
M10×1.5
FIX16
h
12 mm
FIX18
M1
M6×0.75
FIX20
B
31.0 mm
FIX22
S
12.7 mm
FIX24
Basic Load Rating Cr (Dynamic)
12.8 kN
FIX26
Basic Load Rating Cor (Static)
6.6 kN
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D