??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
PBCH12
HELP_VARIABLE
Company
PRiCi FA
Description
PBCH,C-PBCH - Bearing Units - Diamond Flanged
Bill of material
PBCH12
MODEL
Model
LV1
Place Of Origin
HMAT
Housing Material
Equivalent to FC200
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
CODE
Code
VAR02
D
mm
FIX02
La
113 mm
FIX04
k
90 mm
FIX06
W
60 mm
FIX08
t
12 mm
FIX10
T
33.3 mm
FIX12
T1
25.5 mm
FIX14
T2
15 mm
FIX16
d
12 mm
FIX18
M1
M6×0.75
FIX20
B
31.0 mm
FIX22
S
12.7 mm
FIX24
Basic Load Rating Cr (Dynamic)
12.8 kN
FIX26
Basic Load Rating Cor (Static)
6.6 kN
FIX95
PDF
PDF
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D