??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBCK12
HELP_VARIABLE
Company
PRiCi FA
Description
PBCK,C-PBCK - Bearing Units - Square Flanged
Bill of material
PBCK12
MODEL
Model
LV1
Place Of Origin
HMAT
Housing Material
Equivalent to FC200
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
CODE
Code
VAR02
D
mm
FIX02
La
86 mm
FIX04
k
64 mm
FIX06
t
12 mm
FIX08
T
33.3 mm
FIX10
T1
25.5 mm
FIX12
T2
15 mm
FIX14
d
12 mm
FIX16
M1
M6×0.75
FIX18
B
31.0 mm
FIX20
S
12.7 mm
FIX22
Basic Load Rating Cr (Dynamic)
12.8 kN
FIX24
Basic Load Rating Cor (Static)
6.6 kN
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D