??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBSWE10
HELP_VARIABLE
Company
PRiCi FA
Description
PBSWE - Fixed side type 0-level bearing with screw support
Bill of material
PBSWE10
MODEL
Model
PBSWE10
MAT1
Material of bearing fixed seat and bearing cover
S45C
MAT2
Material of collar and fastening nut
SS400
SUR
Surface treatment
Blackening treatment
CODE
Code
PBSWE
VAR02
No.
FIX02
d
10 mm
FIX04
L
27 mm
FIX06
L1
29.5 mm
FIX08
L2
6 mm
FIX10
B
70 mm
FIX12
Ha
43 mm
FIX14
h
25 mm
FIX16
B1
36 mm
FIX18
H1
35 mm
FIX20
P
52 mm
FIX22
d1
9 mm
FIX24
d2
14 mm
FIX26
l
11.1 mm
FIX28
M (Fine Thread)
M10×1.0
FIX30
T
17 mm
FIX32
Applicable shaft diameter of oil seal
14.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D