??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PBUN6
HELP_VARIABLE
Company
PRiCi FA
Description
PBUN - Support Units - Support Side - square - standard type
Bill of material
PBUN6
MODEL
Model
PBUN6
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBUN
VAR02
No.
FIX02
d
6 mm
FIX04
L
12 mm
FIX06
B
42 mm
FIX08
H
25 mm
FIX10
h
13 mm
FIX12
B1
18 mm
FIX14
H1
20 mm
FIX16
P
30 mm
FIX18
V
17 mm
FIX20
d1
5.5 mm
FIX22
d2
9.5 mm
FIX24
l
11 mm
FIX26
Bearing Type
B606ZZ
FIX95
PDF
PDF mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D