??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
PBUND1022
HELP_VARIABLE
Company
PRiCi FA
Description
PBUND - Support Units with Damper - Support Side - square
Bill of material
PBUND1022
MODEL
Model
PBUND1022
MAT
Material
Equivalent to S45C
SUR
Surface treatment
Blackening treatment
CODE
Code
PBUND
VAR02
No.
FIX02
d
8 mm
FIX04
L
20 mm
FIX06
B
70 mm
FIX08
Ha
40 mm
FIX10
h
22 mm
FIX12
B1
36 mm
FIX14
H1
21 mm
FIX16
P
52 mm
FIX18
V
22.0 mm
FIX20
d1
9 mm
FIX22
a
34 mm
FIX24
b
10 mm
FIX26
c
6 mm
FIX28
r
12.0 mm
FIX30
t
10 mm
FIX32
Bearing type
B608ZZ
FIX34
Retaining ring type
KSTW8
FIX95
PDF
PDF mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D