??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD13CN15-6
HELP_VARIABLE
Company
PRiCi FA
Description
PD13CB,PD13CN,PD13AM,PD13S,PD13Q - Idlers for Flat Belts - Flanged
Bill of material
PD13CN15-6
MODEL
Model
MAT
Material
SUR
Surface treatment
BMAT
Bearing Material
ATT
Attachment
Retaining Ring (SUS304)
CODE
Code
VAR02
D
mm
VAR04
T Selection
mm
FIX02
P
11 mm
FIX04
dh
9 mm
FIX06
l
2.0 mm
FIX08
L
8 mm
FIX10
Bearing No.
694ZZ×1
FIX12
Bearing d
4 mm
FIX14
Bearing B
4 mm
VAR06
Flange Cut
VAR08
FC Specify unit of 0.5mm
mm
VAR10
One Side Low Flange
VAR12
One Flange Type
VAR14
Flange Thickness
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D