??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PD15AM15-8-L25-H0.3
HELP_VARIABLE
Company
PRiCi FA
Description
PD15AM,PD16AM,PD17AM - Pulleys for Flat Belts - Width L=25 ~ 100
Bill of material
PD15AM15-8-L25-H0.3
MODEL
Model
LV1
Type
LV2
Flange Type
MAT
Material
Equivalent to A5052
SUR
Surface treatment
Natural Anodic Oxidation Treatment
CODE
Code
VAR02
D
mm
VAR04
Shaft hole specifications
VAR06
dH7
mm
VAR08
L Specify unit 1mm
mm
Enter value for VAR08
L Specify unit 1mm
mm
cm
inch
ft
VAR10
H(Crowned only)
mm
VAR12
X(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
VAR14
Y(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
VAR16
Z(Crosspiece Groove Straight only) Specify unit 0.1mm
mm
FIX02
Key Length K
0 mm
FIX04
M
M4
FIX06
La
3.5 mm
FIX08
F
mm
FIX10
b
0 mm
FIX12
b Tolerance
0 mm
FIX14
t
0.0 mm
FIX16
t Tolerance
0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D