??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PGMD12-P-10-Z-E-R-DC24V
HELP_VARIABLE
Company
PRiCi FA
Description
PGMD,PGND - Metal button switch - Miniature
Bill of material
PGMD12-P-10-Z-E-R-DC24V
MODEL
Model
MAT
Material
CODE
Code
VAR02
Opening diameter
mm
VAR04
Head shape
VAR06
Terminal
VAR08
Opening type
VAR10
Luminescent type
VAR12
Luminous color
VAR14
Luminous voltage
FIX02
Button length
21.3 mm
FIX04
Installation thread length
10 mm
FIX06
Maximum current
10A AC25V
FIX08
Contact type
Slow moving double contact
FIX10
contact resistance
≤50mΩ
FIX12
insulation resistance
1000MΩ
FIX14
Electrical strength
1000VACmin
FIX16
Working environment temperature
-30°C~+80°C
FIX18
Protection level
IK10(For metal materials)
FIX20
Electrical life
Rated load: 0.2A DC24 V 30000 times / rated load: 2A DC24 V 20000 times
FIX22
Mechanical life
300000 times
FIX24
Waterproof grade
IP65
FIX26
Action itinerary
The connection is about 1.8mm and the total distance is about 3.1mm
FIX28
Movement power
About 3N
FIX30
Thickness of mounting panel
≤11mm
FIX32
Nut torque
5~14N.M
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D