??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
PH19C5
HELP_VARIABLE
Company
PRiCi FA
Description
PH19C - Radial spherical plain bearing
Bill of material
PH19C5
MODEL
model
PH19C5
LV1
type1
Medium series
LV2
type2
One ring sliding surface with protective layer
OMAT
Outer ring material
carbon steel
IMAT
Inner ring material
Bearing steel
IHE
Inner ring heat treatment
quench
CODE
Code
PH19C
VAR02
d
mm
FIX02
D
16 mm
FIX04
B
9 mm
FIX06
C
5 mm
FIX08
d1(min)
8 mm
FIX10
Rated dynamic load
5.8 KN
FIX12
Rated static load
14 KN
FIX14
weight
0.0066 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
2D