??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PH21C12
HELP_VARIABLE
Company
PRiCi FA
Description
PH21C - Radial spherical plain bearing
Bill of material
PH21C12
MODEL
model
PH21C12
LV1
type1
Normal series
LV2
type2
One ring sliding surface with protective layer
OMAT
Outer ring material
Bearing steel
OSUR
Outer ring surface treatment
Phosphating treatment
IMAT
Inner ring material
Bearing steel
IHE
Inner ring heat treatment
quench
CODE
Code
PH21C
VAR02
d
mm
FIX02
d2
15.5 mm
FIX04
D
22 mm
FIX06
B
12 mm
FIX08
C
7 mm
FIX10
dk
18.0 mm
FIX12
R1(min)
0.3 mm
FIX14
R2(min)
0.3 mm
FIX16
Rated dynamic load
10 KN
FIX18
Rated static load
53 KN
FIX20
weight
0.022 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D