??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
PHSAL3
HELP_VARIABLE
Company
PRiCi FA
Description
PHSA,PHSAL,C-PHSA,C-PHSAL - Rod End Bearings - Tapped Type
Bill of material
PHSAL3
MODEL
Model
LV1
Place Of Origin
LV2
Thread Direction
HMAT
Holder Material
S35C (Trivalent Chromate)
SMAT
Spherical Inner Ring Material
SUJ2(58HRC~)
BMAT
Bushing (Liner) Material
Special Copper Alloy
CODE
Code
VAR02
D
mm
FIX02
D
12 mm
FIX04
D1
6.5 mm
FIX06
D2
8.0 mm
FIX08
L
27 mm
FIX10
L1
21 mm
FIX12
M×P
M3×0.5
FIX14
S
10 mm
FIX16
B
4.50 mm
FIX18
B1
6 mm
FIX20
T
3.0 mm
FIX22
W
7 mm
FIX24
d1
7.4 mm
FIX26
r
0.3 mm
FIX28
Static Load Capacity Radial Cs
1.57 kN
FIX30
Mass
6.5 g
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D