??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
PHSBL3
HELP_VARIABLE
Company
PRiCi FA
Description
PHSB,PHSBL,C-PHSB,C-PHSBL - Rod End Bearings - Threaded Type
Bill of material
PHSBL3
MODEL
Model
LV1
Place Of Origin
LV2
Thread Direction
HMAT
Holder Material
S35C (Trivalent Chromate)
SMAT
Spherical Inner Ring Material
SUJ2(58HRC~)
BMAT
Bushing (Liner) Material
Special Copper Alloy
CODE
Code
VAR02
D
mm
FIX02
D
12 mm
FIX04
L
33 mm
FIX06
L1
27 mm
FIX08
M×P
M3×0.5
FIX10
S
15 mm
FIX12
B
4.50 mm
FIX14
B1
6 mm
FIX16
d1
7.4 mm
FIX18
r
0.3 mm
FIX20
Static Load Capacity Radial Cs
1.57 kN
FIX22
Mass
4.5 g
FIX95
PDF
PDF
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D