??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
PJX3-1.5
HELP_VARIABLE
Company
PRiCi FA
Description
PJS,PJLS,PJH,PJX,PQS,PQL,PQH,PQX - Spring plunger carbon steel standard type
Bill of material
PJX3-1.5
MODEL
Model
LV1
Load Category
BMAT
Body Material
Equivalent to S45C
SUR
Surface treatment(zhuti)
PMAT
Pin Material
PHN
Pin Hardness
SUR1
Surface treatment(xiao)
SMAT
TH material
Equivalent to SWP-B
AOT
Anbient operating temp.
-30~80 °C
CODE
Code
VAR10
M(cuya)
VAR15
S
mm
FIX02
D
1.1 mm
FIX04
C
mm
FIX06
L
mm
FIX08
Ba
0.9 mm
FIX10
Load min
N
FIX12
Load max
N
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D