??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
PUSLD6
HELP_VARIABLE
Company
PRiCi FA
Description
PUSLH,PUSLM,PUSLD,PUSSH,PUSSM,PUSSD - Pneumatic Fittings - Urethane Rubber Pushers - External Thread
Bill of material
PUSLD6
MODEL
Model
LV1
type
MAT
Core Rod Material
Equivalent to SUS304
MATP
Pushers Material
Ester Polyurethane (PU)
HNP
PushersHardness
CODE
Code
VAR10
D
mm
FIX02
La
10 mm
FIX04
M×Pitch
M3×0.5
FIX06
R2
1.0 mm
FIX08
m
4.5 mm
FIX10
S1
5 mm
FIX12
S2
4 mm
FIX14
f
1.0 mm
FIX16
W
5 mm
FIX18
SR1
6 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D