??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
RU110DF-2-90
HELP_VARIABLE
Company
PRiCi FA
Description
RU110DF - Indexing plate flange type 110DF
Bill of material
RU110DF-2-90
MODEL
Model
RU110DF-2-90
LV1
LV1 type
Indexing plate flange type
CODE
Code
RU
VAR10
NO
110DF
VAR15
Equal score
VAR20
Driving angle
°
FIX02
Allowable radial load C1 (output shaft)
560 kgf
FIX04
Allowable axial load C2 (output shaft)
700 kgf
FIX06
Allowable torque Ts(output shaft)
See torque table kgf*m
FIX08
Allowable radial load C3 (input shaft)
480 kgf
FIX10
Maximum bending moment C4 (input shaft)
415 kgf
FIX12
Maximum torque C5 (input shaft)
40 kgf*m
FIX14
Moment of inertia C6(input shaft)
0.028 kgf*m^2
FIX16
Segmentation accuracy
±30 sec.
FIX18
weight
65.0 kg
FIX95
PDF
PDF
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D