??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SD11A14-A-170
HELP_VARIABLE
Company
PRiCi FA
Description
SD11A,SD12A - Manual Units - Standard Level Type
Bill of material
SD11A14-A-170
MODEL
Model
LV1
Type
BMAT
Base Material
Aluminum Alloy
BSUR
Base Surface treatment
Natural Anode Treatment
TMAT
Table Base Material
Aluminum Alloy
TSUR
Table Surface treatment
Natural Anode Treatment
LSMAT
Lead Screw Material
Equivalent to S45C
LSSUR
Lead Screw Surface treatment
Blackening treatment
LNMAT
Lead Screw Nut Material
Brass
LNSUR
Lead Screw Nut Surface treatment
-
NBMAT
Nut Bracket Material
Aluminum Alloy
NBSUR
Nut Bracket Surface treatment
Natural Anode Treatment
SPMAT
Side Plate Material
Aluminum Alloy
SPSUR
Side Plate Surface treatment
Natural Anode Treatment
CODE
Code
VAR02
No.
VAR04
Handwheel Type
VAR06
Base Length L
mm
FIX02
Lead Screw Thread Dia.
mm
FIX04
Lead Screw Lead
mm
FIX06
(K)
mm
FIX08
N
mm
FIX10
H
mm
FIX12
P
mm
FIX14
Base Mounting Hole S
150.0 mm
FIX16
Base Mounting Hole Q(Number of Holes)
4
FIX18
Mass
kg
FIX20
Effective Stroke St
53 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D