??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SFPCCS8-25-F5-M6-T5-N6-SC0
HELP_VARIABLE
Company
PRiCi FA
Description
SFPCC,SFZCC,DXZ35SK,SFPCCS,SFZCCS,DXZ38SK,SFPCCH,SFZCCH,DXZ43SK - Linear Shaft - High Precision Standard - Both End External Thread with Undercut
Bill of material
SFPCCS8-25-F5-M6-T5-N6-SC0
MODEL
Model
LV1
Shaft characteristics
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014 mm
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
Enter value for VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
mm
cm
inch
ft
FIX04
L Tolerance
±0.1 mm
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
Left External Thread
VAR12
M Selection
mm
VAR14
MMC Selection
mm
VAR16
MMS Selection
mm
VAR18
T Specify unit 1mm
mm
Enter value for VAR18
T Specify unit 1mm
mm
cm
inch
ft
VAR20
Right External Thread
VAR22
N Selection
mm
VAR24
NMC Selection
mm
VAR26
NMS Selection
mm
VAR28
SC Specify unit 1mm
mm
Enter value for VAR28
SC Specify unit 1mm
mm
cm
inch
ft
FIX06
W
mm
FIX08
l1
mm
VAR30
H Specify unit 1mm
mm
FIX10
d
mm
FIX12
C
Less than 0.5 mm
VAR32
Additional plane machining
VAR34
FC Specify unit 1mm
mm
VAR36
E Specify unit 1mm
mm
FIX14
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D