??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SFPEE8-25-F2-T2-P6-Q6
HELP_VARIABLE
Company
PRiCi FA
Description
SFPEE,SFZEE,DXZ80SK - Linear Shafts - High Precision Standard Type - Both End Stepped
Bill of material
SFPEE8-25-F2-T2-P6-Q6
MODEL
Model
TOL
D Tolerance
g6 mm
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR02
D
mm
FIX02
D Tolerance
-0.005/-0.014
VAR04
L Dimension Tolerance Change
VAR06
L Specify unit 1mm (LKC:Specify unit 0.1mm)
FIX04
L Tolerance
±0.1
VAR08
F Specify unit 1mm
mm
Enter value for VAR08
F Specify unit 1mm
mm
cm
inch
ft
VAR10
T Specify unit 1mm
mm
Enter value for VAR10
T Specify unit 1mm
mm
cm
inch
ft
VAR12
P Specify unit 1mm
FIX06
P Tolerance
-0.004/-0.012
VAR14
Q Specify unit 1mm
FIX08
Q Tolerance
-0.004/-0.012
FIX10
(Y) max.
1000 mm
FIX12
R
Less than 0.3 mm
FIX14
C
Less than 0.5 mm
VAR16
Additional plane machining
VAR18
FC Specify unit 1mm
mm
VAR20
WFC Specify unit 1mm
mm
VAR22
E Specify unit 1mm
mm
VAR24
A Specify unit 1mm
mm
FIX16
H
0.0 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D