??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SFPL6-20-F5
HELP_VARIABLE
Company
PRiCi FA
Description
SFPL,SFZL,DXZ119SK - Guide shaft-groove type
Bill of material
SFPL6-20-F5
MODEL
Model
TOL
D Tolerance
g6
MAT
Material
SUR
Surface treatment
HN
Hardness
CODE
Code
VAR04
L Dimension Tolerance Change
VAR02
D
mm
FIX02
D Tolerance
-0.004/-0.012
FIX04
L Tolerance
±0.1
VAR06
L Minimum unit 1mm (LKC:Minimum unit 0.1mm)
mm
Enter value for VAR06
L Minimum unit 1mm (LKC:Minimum unit 0.1mm)
mm
cm
inch
ft
VAR08
F Minimum 1mm
mm
Enter value for VAR08
F Minimum 1mm
mm
cm
inch
ft
FIX06
W1
3.1 mm
FIX08
H
2 mm
FIX10
C
Less than 0.5
VAR10
Append spanner slot processing
VAR12
SC Specify unit 1mm
mm
FIX12
W
0 mm
FIX14
L1
8 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D