??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
SFXE6-10-F5-MA3
HELP_VARIABLE
Company
PRiCi FA
Description
SFXE,SFXEN,SFXES - Cantilever pin, male thread mounting, male thread type, the step type
Bill of material
SFXE6-10-F5-MA3
MODEL
Model
LV1
LV1 type
The step type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR02
D
mm
FIX02
DGC
-0.004/-0.012
VAR04
Y
mm
Enter value for VAR04
Y
mm
cm
inch
ft
VAR06
F
mm
Enter value for VAR06
F
mm
cm
inch
ft
VAR08
MA
mm
FIX04
V
8 mm
FIX06
Ha
10 mm
FIX08
W
8 mm
FIX10
M
M6
FIX95
PDF
XXZL
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D