??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SGAJZ80
HELP_VARIABLE
Company
PRiCi FA
Description
SGAJZ - Lab Jack Horizontal Surface
Bill of material
SGAJZ80
MODEL
Model
SGAJZ80
MAT
Material
Aluminum Alloy
SUR
Surface treatment
Black Anode Treatment
CODE
Code
SGAJZ
VAR02
No.
FIX02
Stage Surface
80×120 mm
FIX04
Travel Distance
40 mm
FIX06
Travel per Rotation
2 mm
FIX08
Load Capacity
68.6 N
FIX10
Parallelism
200μm
FIX12
Weight
1.25 kg
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D