??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
SGAXYW40
HELP_VARIABLE
Company
PRiCi FA
Description
SGAXYW - High Precision XY-Axis Dovetail Slide, Rack & Pinion - Rectangular
Bill of material
SGAXYW40
MODEL
Model
SGAXYW40
MAT
Material
Aluminum Alloy
SUR
Surface treatment
Black Anode Treatment
CODE
Code
SGAXYW
VAR02
A
mm
FIX02
Stage Surface
24.8×42 mm
FIX04
Travel Distance
±12 mm
FIX06
Travel per Rotation
18 mm
FIX08
Load Capacity
24.5 N
FIX10
Travel Accuracy(Straightness)
30μm
FIX12
Weight
0.29 kg
FIX95
PDF
PDF
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D