??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SGTX20
HELP_VARIABLE
Company
PRiCi FA
Description
SGTX - Simplified Adjustments X-Axis Push Screw - Standed Type
Bill of material
SGTX20
MODEL
Model
SGTX20
MMAT
Main Body Material
Aluminum Alloy
MSUR
Main Body Surface treatment
Black Anode Treatment
SHMAT
Shaft Material
Equivalent to SUS303
SPMAT
Spring Material
Equivalent to SUS304
PSMAT
Push Screw Material
Equivalent to S45C
PSSUR
Push Screw Surface Treatment
Electroless Nickel Plating
ATT
Attachment
Hex Socket Low Head Cap Screw
CODE
Code
SGTX
VAR02
No.
mm
FIX02
Z
18 mm
FIX04
Stage Surface
20×20 mm
FIX06
Travel Distance
±5 mm
FIX08
Load Capacity(Horizontal)
9.8 N
FIX10
Load Capacity(Vertical)
2 N
FIX12
Weight
0.04 kg
FIX14
Hex Socket Low Head Cap Screw No
KCMMS4-6 2 pcs.
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D