??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SGVC1025
HELP_VARIABLE
Company
PRiCi FA
Description
SGVC,SGVCS,SGVE,SGVES - Cross Roller Tables - Counterbored Holes · Tapped Holes
Bill of material
SGVC1025
MODEL
Model
LV1
Specifications
TMAT
Table Material
AOT
Heat Resistant Temperature
-20~110°C
TSUR
Table Surface treatment
CODE
Code
VAR02
No.
FIX02
Stroke(Reciprocating Motion)
12 mm
FIX04
Ha
8±0.1 mm
FIX06
W
20±0.1 mm
FIX08
L
25 mm
FIX10
G
3.5 mm
FIX12
F
18 mm
FIX14
M×F
1×18 mm
FIX16
H2
14 mm
FIX18
O1
M2.6 mm
FIX20
la
3 mm
FIX22
N
7.5 mm
FIX24
P
10 mm
FIX26
M×P
1×10
FIX28
a
3.5 mm
FIX30
b
7.5 mm
FIX32
h
4 mm
FIX34
C
6.6 mm
FIX36
d
mm
FIX38
D
mm
FIX40
l1
mm
FIX42
l2
mm
FIX44
Mounting Hole Qty.
FIX46
Allowable Static Moment MA
1.79 N·m
FIX48
Allowable Static Moment MB
1.79 N·m
FIX50
Allowable Static Moment MC
1.79 N·m
FIX52
Basic Load Rating C(Dynamic)
465 N
FIX54
Basic Load Rating Co(Static)
478 N
FIX56
Precision Deflection A
2 μm
FIX58
Precision Deflection B
4 μm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D