??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SLA3-50
HELP_VARIABLE
Company
PRiCi FA
Description
SLA,SLAB - Rails for Switches and Sensors - L Configurable - No Hole - Shape A
Bill of material
SLA3-50
MODEL
Model
LV1
Type
No Hole Type
MAT
Material
Equivalent to A6061
SUR
Surface treatment
CODE
Code
VAR02
M
VAR04
L Specify unit 1mm
mm
Enter value for VAR04
L Specify unit 1mm
mm
cm
inch
ft
FIX02
A
3.4 mm
FIX04
Ba
5.7 mm
FIX06
C
3.0 mm
FIX08
D
9 mm
FIX10
E
6.0 mm
FIX12
F
1.5 mm
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D