??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SLAK3-100
HELP_VARIABLE
Company
PRiCi FA
Description
SLAK,SLABK - Rails for Switches and Sensors - L Selectable - No Hole - Shape A
Bill of material
SLAK3-100
MODEL
Model
LV1
Type
No Hole Type
MAT
Material
Equivalent to A6061
SUR
Surface treatment
CODE
Code
VAR02
M
VAR04
L Selection
mm
FIX02
A
3.4 mm
FIX04
Ba
5.7 mm
FIX06
C
3.0 mm
FIX08
D
9 mm
FIX10
E
6.0 mm
FIX12
F
1.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D