??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
SLAL32H-50-V10-W15-N3.5
HELP_VARIABLE
Company
PRiCi FA
Description
SLAL,SLABL - Rails for Switches and Sensors - L Configurable - Hole Position Configurable - Through Hole Type - Shape A
Bill of material
SLAL32H-50-V10-W15-N3.5
MODEL
Model
LV1
Type
Through Hole Type
MAT
Material
Equivalent to A6061
SUR
Surface treatment
CODE
Code
VAR02
M
VAR04
H (Number of Holes)
VAR06
L Specify unit 1mm
mm
Enter value for VAR06
L Specify unit 1mm
mm
cm
inch
ft
VAR08
V Specify unit 1mm
mm
Enter value for VAR08
V Specify unit 1mm
mm
cm
inch
ft
VAR10
W Specify unit 1mm
mm
Enter value for VAR10
W Specify unit 1mm
mm
cm
inch
ft
VAR12
X Specify unit 1mm
mm
VAR14
Y Specify unit 1mm
mm
VAR16
Z Specify unit 1mm
mm
VAR18
N Specify unit 0.5mm
mm
FIX02
A
3.4 mm
FIX04
Ba
5.7 mm
FIX06
C
3.0 mm
FIX08
D
9 mm
FIX10
E
6.0 mm
FIX12
F
1.5 mm
FIX95
PDF
PDF
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D