??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
SLCL32H-50-V10-W15-N3.5
HELP_VARIABLE
公司
PRiCi FA
描述
SLCL,SLCBL - 傳感器導軌-安裝孔指定型-通孔型-C形
明細表
SLCL32H-50-V10-W15-N3.5
MODEL
型號
LV1
類型
通孔型
MAT
材質
相當於A6061
SUR
表面處理
CODE
Code
VAR02
M
VAR04
H (孔數)
VAR06
L 指定單位1mm
mm
Enter value for VAR06
L 指定單位1mm
mm
cm
inch
ft
VAR08
V 指定單位1mm
mm
Enter value for VAR08
V 指定單位1mm
mm
cm
inch
ft
VAR10
W 指定單位1mm
mm
Enter value for VAR10
W 指定單位1mm
mm
cm
inch
ft
VAR12
X 指定單位1mm
mm
VAR14
Y 指定單位1mm
mm
VAR16
Z 指定單位1mm
mm
VAR18
N 指定單位0.5mm
mm
FIX02
A
3.4 mm
FIX04
Ba
5.7 mm
FIX06
C
3.0 mm
FIX08
D
9 mm
FIX10
E
6.0 mm
FIX12
F
1.5 mm
FIX14
G
2 mm
FIX95
資料檔案
資料檔案
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D