??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SM57-51C
HELP_VARIABLE
Company
PRiCi FA
Description
SM57-41B SM57-51C SM57-56C SM57-76C - Type 57 Two-Phase Stepping Motor
Bill of material
SM57-51C
MODEL
Model
LV1
LV1 type
Type 57 Two-Phase Stepping Motor
CODE
Code
FIX02
D
6.35 mm
FIX04
Axle Diameter Style
Circular shaft
FIX06
Stepping angle
1.8 °
FIX08
Motor Length
mm
FIX10
Keep Torque
N*m
FIX12
Rated current
A
FIX14
Phase Resistance
Ω
FIX16
Phase inductance
Mh
FIX18
rotor inertia
g*cm2
FIX20
Motor weight
g
FIX22
Step accuracy
±5%
FIX24
temperature rise
80℃(Max)
FIX26
ambient temperature
-20℃~+50℃
FIX28
insulation resistance
100MΩ(Min) 500VDC
FIX30
Withstand voltage
500V AC 1minute
FIX32
Radial runout
Max0.02mm (450g load)
FIX34
Shaft Axial Play
Max0.08mm (450g load)
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D