??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SP-SGA7-20
HELP_VARIABLE
Company
PRiCi FA
Description
SP-SGA - Spring guide retainer, spring guide pin, rectangular spring
Bill of material
SP-SGA7-20
MODEL
Model
SP-SGA7-20
MAT
material quality
S45C
GAR
Hardness
20-25HRC
SUR
Surface Treatment
Iron tetroxide protective film (Fe304)
CODE
Code
SP-SGA
VAR02
D
mm
VAR04
L Designated unit 5mm
mm
Enter value for VAR04
L Designated unit 5mm
mm
cm
inch
ft
FIX02
l
7 mm
FIX04
b
3 mm
FIX06
H
3 mm
FIX08
B
4 mm
FIX10
MXP
4X0.7
FIX12
F
8 mm
FIX14
R
1.0 mm
FIX16
T
3 mm
FIX18
d
6 mm
FIX20
C Applicable rectangular spring SW □
φ14
FIX22
F Applicable rectangular spring SW □
φ14
FIX24
L.M.H.B.G Applicable rectangular spring SW □
φ14
FIX26
X Applicable rectangular spring SW □
-
FIX95
PDF
PDF
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D