??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
SR115-3-F95-S120-M5-d19
HELP_VARIABLE
Company
PRiCi FA
Description
SR115 - Standard SR115 of planetary reducer
Bill of material
SR115-3-F95-S120-M5-d19
MODEL
Model
SR115-3-F95-S120-M5-d19
MAT
Material
Equivalent to A6061
SUR
Surface treatment
anodic oxidation
CODE
Code
SR115
VAR10
SB
VAR15
F
mm
Enter value for VAR15
F
mm
cm
inch
ft
VAR20
S
mm
Enter value for VAR20
S
mm
cm
inch
ft
VAR25
M
mm
VAR30
d
mm
FIX10
L
89.0 mm
FIX15
CLJS
1 mm
FIX20
AD
50 mm
FIX25
NJ
250 N*m
FIX30
LJ
4.4 kg*m^2
FIX35
XL
96%
FIX40
HC
≤6
FIX45
ZL
5.7 kg
FIX50
JXNJ
1.5~2倍输出扭矩 N*m
FIX55
WD
-25~90 °C
FIX60
EDZS
4000 rpm
FIX65
JXZS
6000 rpm
FIX70
XZFX
极限输入转速
FIX75
RH
闭气系统终身润滑
FIX95
PDF
PDF mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D