??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
CAD模型选择
SSJ24A-50-L220-W6-TA100-IM-S12.5-H-A
HELP_VARIABLE
Company
PRiCi FA
Description
SSJ24A - Flat belt conveyor Short Strip deviation prevention Intermediate drive Double groove section(Belt wheel diameter30)
Bill of material
SSJ24A-50-L220-W6-TA100-IM-S12.5-H-A
MODEL
Model
SSJ24A-50-L220-W6-TA100-IM-S12.5-H-A
LV1
LV1 type
Intermediate drive type
LV2
LV2 type
Ø30
LV3
LV3 type
Strip deviation prevention belt type
MAT1
XC Material
Aluminum material
MAT2
MOTOR Material
Aluminum material
MAT3
DL Material
Aluminum material
SUR
XC Surface treatment
Natural Anode Treatment
SUR2
MOTOR Surface treatment
Spray
SUR3
DL Surface treatment
Spray
CODE
Code
SSJ24A
VAR10
BB
mm
输入参数值: VAR10
BB
mm
cm
inch
ft
VAR15
L
mm
输入参数值: VAR15
L
mm
cm
inch
ft
VAR20
WW
W
VAR25
V
V
VAR30
GG
VAR35
SB
VAR40
P
VAR45
MOTOR
VAR55
MP
VAR56
MPX
VAR65
SCB
FIX02
SD
18.8 m/min
FIX95
PDF
PDF
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D